IESNA:LM-63-2002
[TEST]P1055158
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]973
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1069.8 1057.5 1052.5 1043.9 1031.6 1015.7 997.2 976.3 951.7 924.7
895.2 864.4 830 796.8 761.1 724.2 686.1 649.2 609.9 569.3
530 490.6 451.3 411.9 372.6 335.7 296.3 254.5 215.2 177.1
140.2 104.5 71.3 41.8 14.8 0 0
1069.8 1073.4 1062.4 1043.9 1018.1 983.7 943.1 897.6 848.4 794.3
737.8 678.7 617.3 558.2 495.5 436.5 376.3 319.7 261.9 209
162.3 119.3 79.9 56.6 44.3 34.4 23.4 14.8 8.6 4.9
2.5 1.2 0 0 0 0 0
1069.8 1058.7 1035.3 993.5 935.7 868.1 794.3 711.9 620.9 528.7
439 356.6 274.2 205.3 143.9 88.5 54.1 43 33.2 24.6
17.2 11.1 7.4 4.9 2.5 2.5 1.2 1.2 1.2 1.2
1.2 0 0 0 1.2 1.2 0
1069.8 1056.2 1015.7 952.9 870.6 775.9 672.6 560.7 446.3 344.3
250.8 172.1 102.1 55.3 43 32 23.4 16 9.8 6.1
3.7 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1069.8 1057.5 1015.7 940.6 852.1 746.4 625.9 506.6 389.8 284
193 118 60.3 44.3 33.2 24.6 17.2 11.1 6.1 3.7
2.5 1.2 1.2 1.2 0 1.2 0 0 0 0
0 0 0 0 0 0 0
